Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Substation Upgrade Enables Data Centre Growth Without Downtime

October 06, 2025

The Telco customer’s existing kiosk substation had reached maximum capacity, restricting operations and limiting scalability. With rising digital demand, the data centre required more power to support growth while ensuring uninterrupted services. To meet this need, a scalable substation upgrade was essential, capable of delivering a 28% capacity increase.

800x600-172597-GettyImages-181558240_241026_0.jpg

BACKGROUND

Vertiv, in partnership with Air Water Power, upgraded the customer’s kiosk substation in Victoria, Australia. The project delivered a 28% increase in power capacity through a custom-engineered substation, redundant temporary generators, and phased execution, ensuring zero downtime. The scalable, compliant solution futureproofed operations and supported data centre growth.

RESULTS

  • 28% boost in power capacity, supporting increased IT loads
  • Seamless substation upgrade with zero service interruption
  • Fully-compliant HV infrastructure designed for long-term growth
  • Improved visibility and control over power systems
  • Enhanced reliability with redundant temporary power in place

Case Summary

Location: Australia

Critical Need: A scalable substation upgrade capable of safely delivering a 28% increase in capacity.

Vertiv Solutions:

  • Vertiv™ switchgear and protection systems
  • Vertiv™ power system design and engineering services
  • Temporary generator deployment and integration
  • Project management and commissioning support
Download the Case Study

Related Articles

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location