Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Telephone and Communication Distribution Pedestals

Protect Distribution Equipment with Reliable Enclosures

Telephone and communication distribution pedestals house and provide protection to distribution equipment in telephone and communication industries. These pedestals are used for splicing, terminating and distributing copper. They are corrosion-resistant and require very little maintenance.

These include combination connection pedestals which are aboveground housings for different distribution equipment such as taps, couplers, splitters, and splice cases. The Controlled Access Design enclosures provide fixed-count or preferred-count terminations.

There are also cost-saving, round-cornered, square design distribution pedestals for buried cable. This design incorporates critical features that eliminate the expense of creating unique caps, backplates, upper/lower front covers, mounting plates, bonding/grounding systems and loose parts packages.

Some are shield isolation pedestals for bonding fiber optic or copper underground splice cables to test for cable shield faults. These closures are made of heavy gauge mill-galvanized steel and treated with a unique finishing process for longer life.

View Outdoor Enclosures Products
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location