Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Introducing the Vertiv HPL Lithium-ion Battery Energy Storage System

The Vertiv HPL lithium ion battery cabinet provides safe, reliable, and cost-effective high-power energy, with improved performance over traditional valve-regulated lead-acid systems. Equipped with Lithium-ion nickel-manganese-cobalt (NMC) batteries and Vertiv’s own battery management system, Vertiv HPL provides a well-balanced, safe and powerful energy storage system with 38kWh (200kW/cabinet). The cabinet works with most current and legacy Vertiv three-phase UPS systems.



Want to learn more about the Vertiv HPL?

Contact us today
PARTNERS
Overview
Consultants Corner

Language & Location