Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Liebert DSE with EconoPhase — Delivering Highest Efficiency DX Cooling with Pumped Refrigerant Economizer

April 20, 2021

In today’s data center, minimizing annual energy usage while maintaining reliability is increasingly important. Chilled water loops supported by water-side economizers have helped to decrease energy usage.

This product brief will provide an overview of the Liebert® DSE™ system and compare its unique design to comparable DX and chilled water cooling solutions. The Liebert DSE achieves industry-leading efficiency by offering a modular, end-to-end cooling infrastructure, complete with a high-efficiency indoor cooling unit, a pumped-refrigerant economizer, micro-channel outdoor condensers with variable-speed fan technology and a comprehensive management system built-in.

Key Takeaways

  • Hassle-free economization with Liebert EconoPhase™.
  • Precise control and enhanced efficiency through intelligent controls.
  • Variable-speed, direct-drive electronically commutated (EC) plug fans match airflow to server needs.
  • Variable-capacity digital scroll compressors match cooling to IT load.
  • Liebert MC™ condenser’s highly efficient micro-channel design integrated into the Liebert DSE system enables the system to achieve higher efficiency, reduced sound levels, reduced refrigerant charge and an overall decreased footprint.
Download The White Paper

Related Articles

PARTNERS
Overview
Consultants Corner

Language & Location