Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

External Battery Cabinets

EBC includes a 1ft/300mm Cable

Part Number Compatible UPS Models

GXT5-EBC36VRT2U

GXT5-750IRT2UXL, GXT5-1000IRT2UXL

GXT5-EBC48VRT2U

GXT5-1500IRT2UXL, GXT5-2000IRT2UXL

GXT5-EBC72VRT2U

GXT5-3000IRT2UXL

GXT5-EBC192VRT3U

GXT5-5000IRT5UXLN, GXT5-6000IRT5UXLN,
GXT5-8000IRT5UXLN, GXT5-10KIRT5UXLN

GXT5-EBC384VRT6U

GXT5-16KIRT9UXLN, GXT5-20KIRT9UXLN








GXT5-EBC288VRT4U_Front_Liebert-GXT5-UPS

EBC Cables

6ft/1800mm EBC Extension Cables

Part Number ​Description

4114280

Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC36VRT2U

4114281

Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC48VRT2U

4114282

Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC72VRT2U

4114284

Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC144VRT2U

25060591

Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC192VRT3U

25060660

Extension Cable - EBC to UPS, 6ft/1800mm, for EBC288VRT4U



800x600-cable_342463_0.jpg

PARTNERS
Overview
Consultants Corner

Language & Location