Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

External Battery Cabinets

EBC includes a 1ft/300mm Cable

Part Number Supported UPS Models

GXT5-EBC48VRT2U

EDGE-1500IRT2UXL

GXT5-EBC72VRT2U

EDGE-2200IRT2UXL, EDGE-3000IRT2UXL,
EDGE-3000IRT3UXL







GXT5-EBC288VRT4U_Front_Liebert-GXT5-UPS

EBC Cables

EBC Extension cables

Part Number ​Description

4114281

Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC48VRT2U

4114278

Extension Cable - EBC to UPS, 1ft/300mm, for GXT5-EBC48VRT2U

4114282

Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC72VRT2U

4114279

Extension Cable - EBC to UPS, 1ft/300mm, for GXT5-EBC72VRT2U




800x600-cable_342463_0.jpg

PARTNERS
Overview
Consultants Corner

Language & Location