Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.

Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.

Contact a Vertiv Specialist

Rack Accessories | Vertiv™ VR Rack

Vertiv™ VR Rack is complemented by a comprehensive line-up of accessories including cable management, air flow management, shelves and support brackets, doors and security, and service parts. Tool-less options allow for quick installation and configuration.

Cable Management

Rack cabling systems are vital to your IT operations. These cables handle critical circuits that must stay up and running. Optimized cable management can enhance system availability and improve bottom line. Improper cable management can lead to cable damage and failure.

Air Flow Management

You need to minimize bypass air and promote proper airflow in your rack. Blanking panels allow you to close unused U space within the rack.  Other accessories useful inside the rack are: Air Recirculation Prevention, 19" Rail Brush Strips and Cable Pass Through Brush Kit for Top Panel.

Shelves and Support Brackets

Keep your IT equipment secure with tool-less shelves and support brackets. The 19" Fixed Tool-less Shelf can be used for non 19" rack mount equipment or as additional support for 19" rack mount equipment. Bolt Down Brackets are used to secure rack to data center floor when anti-tip is required.

Doors and Security

Rack doors are removable for convenience when installing or maintaining equipment. The front door is also reversible, so that the single door may be opened in a more convenient direction if the rack is near a wall or other equipment. Interchange rack handles for various degrees of security.

Upgrade Edge Technology

Vertiv partners with you to find your Edge and enable your critical infrastructure. What's Your Edge?

Server and Network UPS

Make sure your critical systems can perform even during utility power failure with Liebert uninterruptible power supply (UPS) systems.

Remote Management

Take control of multiple IT devices from anywhere. Market-leading Avocent or Cybex™ keyboard, video, and mouse (KVM) switches and serial consoles to provide easy, single-point access to valuable system data.

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location