Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.

Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.

Contact a Vertiv Specialist

Product Family

Vertiv™ SmartMod™ HDX

Latest developments in generative AI and the exponential growth in data, means that today businesses need access to computers capable of performing complex workloads. This in turn has resulted in a need for data centers where a single IT rack can support densities of 20 kW and higher. The Vertiv™ SmartMod™ HDX is addressing this need with a simple, scalable data center design that uses pre-engineered Vertiv™ building blocks to create a full solution.

Get Brochure
Key Benefits
Vertiv as one-stop-shop for design, pre-fabrication and delivery of high denisty modular data center
Scalability, speed of deployment, factory quality
This next generation High Power Density data center uses Vertiv High-performance thermal management solutions - in-row units or rear-door heat exchangers
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Manufacturing
  • Retail and Wholesale

Benefits

Factory-built and tested – SmartMod™ HDX is built in a factory-controlled environment, mitigating risk through assembely and testing process
Time to Market – Shorter when compared to traditional stick-built datacenters
Environmental Sustainability – Prefabrication can support sustainability goals that the datacenter owners are facing
Scalability – A flexible pay-as-you-grow datacenter model unlike traditional stick-built construction
Optimization – More computing power within smaller data center footprint
Expert Team – A team of Vertiv experts involved in all areas of research, designing, planning, testing to deliver a turn-key solution

Features

Prefabricated modular data center - All subsystems are integrated in a controlled, factory environment with external cabling & piping to be joined on site
Fabrication and transportation can be done in parallel with site preparation, civil works, and construction, cutting months off the time-to-deploy
IT rack density up to 50kW/rack to support increasing demads of high performance computing
Proven and reliable core Vertiv technology which uses separate energy rooms for increased safetly and maintenance benefits
Standardized but adaptable data center building blocks to make up desired solution

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location