Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ TimberMod™

The Vertiv™ TimberMod™ is the variant of the Vertiv™ SmartMod™ and Vertiv™ Power Module using mass timber as structural element instead of steel. This alternative modular data center design supports a customer’s evolving sustainability objectives and requirements. Using more environmentally friendly material can help minimize resource depletion and lower carbon emissions. Deployable in modular building blocks of IT and power capacity, TimberMod™ can accomplish key business goals while blending into any environment.

Key Benefits
  • SUSTAINABILITY MEETS INNOVATION: Addresses prefabricated data center owners’ and operators’ desires to use more sustainable processes – without compromising performance or speed to market.
  • MASS TIMBER AS STRUCTURAL ELEMENT: Built with mass timber, Vertiv™ TimberMod™ offers the same level of reliability as steel, ensuring robust performance when encountering seismic activity, wind forces, and structural demands.
  • NATURAL MATERIALS: Mass timber can be a renewable construction material based on how it is produced, harvested, and used. Organizations that deploy Vertiv™ TimberMod™ can minimize resource depletion and reduce carbon dioxide emissions.
  • FLEXIBLE AND RAPID DEPLOYMENT: Offering prefabricated critical power and IT infrastructure, Vertiv™ TimberMod™ is ideal for small and medium-sized data centers that want to deploy new capacity at pace.
  • Best Suited For:
    • Banking, Financial and Insurance
    • Broadcast and Entertainment
    • Data Center/Colocation/Hosting
    • Manufacturing
    • Oil and Gas
    • Retail and Wholesale
    • Telecom

    Benefits

  • SHORTER CONSTRUCTION PERIOD: A prefabricated modular data center solution that can be flexibly and rapidly deployed.
  • ACHIEVE CARBON FOOTPRINT COMMITMENTS: Mass timber can have less carbon footprint than other construction materials and has the potential to lower emissions embodied in buildings.
  • SUSTAINABLE BY DESIGN: Mass timber is renewable, if coming from sustainably harvested wood, and has a favorable environmental production declaration (EDP).
  • Features

  • VERTIV™ QUALITY PERFORMANCE: Variant of the Vertiv™ SmartMod™ and Vertiv™ Power Module using mass timber as structural element instead of steel.
  • END-TO-END SERVICES: Vertiv™ provides deployment, commissioning, ongoing maintenance, remote monitoring, and training. These services help ensure a straightforward startup and smooth ongoing operations.
  • QUALITY MATERIAL: TimberMod™ is equivalent to our steel modules regarding seismic, wind, and strength performances.
  • COMPLIANT WITH REGULATION: Meets existing and upcoming building regulations such as the Paris Agreement, European Climate Law, and Fit for 55.
  • SMALLER ENVIRONMENTAL IMPACT: The TimberMod’s low Life Cycle Assessment (LC) score suggests a more sustainable and environmentally conscientious option without sacrificing performance quality or efficiency.
  • Find Your Area Contact

    Products Support Contacts
    Showing contacts for California, 91733, USA Change
    Vertiv (Liebert Services)
    +1 800 543 2378
    610 Executive Campus Drive Westerville Ohio 43082 USA
    Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
    PARTNERS
    Overview
    Consultants Corner
    Partner Login

    Language & Location