Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

DCC Containment Standard

The comprehensive solutions for your data center. Our Containment solutions are highly individual and pass the space, power supply and cooling for servers, storage and the network in your data center. The patented SmartAisle™ control is the base for the most energy-efficient solution in the market. Vertiv Knürr DCC Containment Standard is the best solution for new buildings and retrofits with homogeneous layouts.

Get Brochure Get Manual
Best Suited For:
  • Data Center/Colocation/Hosting
  • Banking, Financial and Insurance
  • Healthcare
  • Telecom
  • Government
  • Education

The standard containment product range consists of flexible, adaptable and user-friendly components. The individual components equate the tolerances of the racks, which are not usually installed with millimeter precision. The system fits not only onto Knürr racks but also onto most commercially available racks. The racks do not need to be installed in pairs. The top panels are transparent to allow use of the available room lighting. The standard top elements are ready for the patented SmartAisle™ controller. Different door systems are available – hinged doors and sliding doors. Hinged or swing doors are better in terms of safety and emergency exits. On the other hand, sliding doors take up less space.

Benefits

Most energy-efficient solution on the market thanks to the patented SmartAisle™ control principle
Everything fits - the whole solution from one hand
Higher power densities possible – saving on footprint and size of the equipment
High reliable supply of cold air for all areas with SmartAisle™ control
Longer "survival" with total loss of cooling
Ideal conditions for IT equipment with SmartAisle™ control

Features

Ideal for new data-centers and for retrofitting homogeneous cabinet aisles
Industrial prefabrication makes for a
highly economic solution
Quick and easy to assemble on site

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location