Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Rack

Standardize your deployments around the world and bring them online faster with the Vertiv™ Rack. The Vertiv Rack supports a wide variety of equipment including servers, storage, switches, routers, PDUs, UPSs, console port servers and KVM switches. The Vertiv Rack is delivered ready for high density environments to serve your mission critical needs — even as they evolve and change. This rack gives you the flexibility you need with easy installation.

Find Sales Contact Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Military, Defense, Aerospace and Missile
  • Retail and Wholesale
Warranty: 3-Year standard warranty with optional 5-year protection for the rack that protects your entire system for complete peace of mind.

All Vertiv™ Racks come complete with keys and a hardware kit that includes 50 M6 cage nuts and screws, a cage nut installation tool, edge protection for top panel cable entry, a T30 / Phillips L key and T30 extension driver. All models feature a single 77% perforated locking front door, split 77% perforated locking rear doors, two pairs of split locking side panels, a high-density cable entry top cover (2000 Cat 6 cables), two sets of 19” EIA rails and two full height rack PDU Mounting /cable management brackets (one per side). The Vertiv™ Rack is built with low-profile casters and leveling feet, baying brackets and bolt-down brackets. VR with SP ship with 2000 lb. rated shock packaging. VR with TAA is TAA Compliant. *Nominal dimensions, reference submittal drawings for exact dimensions.

Model Specifications Overview
VR3100
Server Rack   42U   Single perforated front door and split rear doors          
VR3300
Server Rack   42U   Single perforated front door and split rear doors          
VR3150
Networking Rack   42U   Single perforated front door and split rear doors   78.6 in   31.5 in   43.3 in   357 lbs  
VR3350
Networking Rack   42U   Single perforated front door and split rear doors          
VR3307
Server Rack   48U   Single perforated front door and split rear doors          
VR3107
Server Rack   48U   Single perforated front door and split rear doors          
VR3157
Networking Rack   48U   Single perforated front door and split rear doors          
VR3357
Networking Rack   48U   Single perforated front door and split rear doors   89.2 in   31.5 in   47.8 in   397 lbs  
VR3100SP
Server Rack   42U   Single perforated front door and split rear doors   78.6 in   23.6 in   43.3 in   280 lbs  
VR3300SP
Server Rack   42U   Single perforated front door and split rear doors          
VR3107SP
Server Rack   48U   Single perforated front door and split rear doors   89.2 in   23.6 in   43.3 in   357 lbs  
VR3350SP
Networking Rack   42U   Single perforated front door and split rear doors          
VR3157SP
Networking Rack   48U   Single perforated front door and split rear doors          
VR3307SP
Server Rack   48U   Single perforated front door and split rear doors          
VR3357SP
Networking Rack   48U   Single perforated front door and split rear doors          
VR3407SP
Server Rack   48U   Single perforated front door and split rear doors   89.2 in   23.6 in   55.1 in    
VR3100TAA
Server Rack   42U   Single perforated front door and split rear doors   78.6 in   23.6 in   43.3 in   280 lbs  
VR3300TAA
Server Rack   42U   Single perforated front door and split rear doors   78.6 in   23.6 in   47.8 in   302 lbs  
VR3150TAA
Networking Rack   42U   Single perforated front door and split rear doors   78.6 in   31.5 in   43.3 in   357 lbs  
VR3350TAA
Networking Rack   42U   Single perforated front door and split rear doors   78.6 in   31.5 in   47.8 in   366 lbs  
VR3107TAA
Server Rack   48U   Single perforated front door and split rear doors   89.2 in   23.6 in   43.3 in   357 lbs  
VR3307TAA
Server Rack   48U   Single perforated front door and split rear doors   89.2 in   23.6 in   47.8 in   366 lbs  
VR3157TAA
Networking Rack   48U   Single perforated front door and split rear doors   89.2 in   31.5 in   43.3 in   386 lbs  
VR3357TAA
Networking Rack   48U   Single perforated front door and split rear doors   89.2 in   31.5 in   47.8 in   397 lbs  

Benefits

• Intelligent-ready networking • Power factor correction • Frequency conversion • Internal automatic bypass to protect against adverse conditions • Manual bypass capability (5-6-10 kVA models) • Support for up to six external battery cabinets for extended run-time

Features

• On-Line design means zero transfer time. When utility power fails, your critical load remains supported by a seamless flow of power. Highest level of protection available in this UPS capacity range • Active ECO mode option allows improved energy efficiency • Easy serviceability with replaceable, hot swappable batteries • Control power to multiple devices via two independently programmable pair of sockets (700-3000 VA models only) • Optional bundle codes including rack mounting kit and SNMP/Webcard • ENERGY STAR® qualified model

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What are the standard rack sizes and dimensions?
A
The Vertiv™ Rack is available in 42U and 48U heights, widths of 600mm and 800mm, and depths of 1100mm and 1200mm. Additional sizes can be made available. Please consult your Vertiv sales representative.
Q
Are different locks available?
A
The doors and side panels cannot be keyed differently, however combination lock handles are available for the front and rear doors.
Q
Can the Vertiv™ Rack be bayed (clustered) with the side panels on?
A
Yes
Q
What are the color options?
A
The standard color is black, however different rack colors can be made available. Please consult your Vertiv sales representative.
Q
How fast can I get racks shipped?
A
The Vertiv™ VR Rack is readily available through our channel distribution and resale partners, and Vertiv™ supports the channel with extensive regional inventories.
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location