Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.

Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.

Contact a Vertiv Specialist

Communication Cards

Part Number Description

LI38000B020

Network management card for SNMP and web access remotely

LI38000B010

Relay contacts card

800x600-gxt-rt-communication-card_355940_0.jpg

UPS Management Software

Part Number Description

Vertiv™ Power Insight Software Management

Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. 

ViewPower

Free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. For use with a USB or RS232 connection.

power-insight-dashboard_335647_0.jpg

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location