Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vertiv Life Services

Vertiv™ Life™ Services provides continuous insight into critical equipment operation to improve performance, streamline service processes for faster issue resolution, and add deep expertise of both equipment and service to any organisation without overhead. It connects critical systems with Vertiv engineers who continuously monitor and analyse real-time operating data to identify trends, predict behaviours, and respond immediately to out-of-norm conditions; by resolving issues remotely, or dispatching a field engineer within minutes.

Get Brochure Infographic
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation

Benefits

Reduce downtime: Remote diagnostics and direct connection to field service provide the fastest possible reaction and resolution.
Maintain optimum performance: Continuous data-driven expert analysis of critical systems enables ongoing optimization of equipment reliability and efficiency.
Minimise overhead: Ensures the availability and performance of critical systems without having to dedicate on-site personnel.
Comprehensive information: All operational equipment conditions and remote resolution activities are tracked, populating a comprehensive report. 

Features

Data-Driven Insight: Vertiv experts continuously monitor and analyse all relevant control and operating equipment parameters. 
Real-time Response: Vertiv™ Life™ Services “sees” operating issues as soon as they occur and triggers immediate service action. 
Connected Service: Vertiv service engineers can resolve many anomalies remotely and are also connected to the Vertiv field service organisation throughout various countries. 
Brochures and Data Sheets

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Spare Parts and Parts Management
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location