Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

EC Fan Upgrades

EC Fan Upgrades optimise the performance of your installed cooling units, delivering great energy efficiency.

Get Brochure

Benefits

EC Fans Upgrades provide exceptional value on chilled water-based units delivering significant savings and providing an optimised return on investment
Operation is further optimised by networking the cooling units through intelligent controls such as iCOM®. This ensures the units work together as a system to optimize performance and efficiency
Significant savings can be achieved by reducing power consumption and energy costs, while maintaining the optimum performance of cooling units

Features

All Thermal Management units can benefit from EC Fan upgrades.
The innovative and energy efficient EC Fans reduce power consumption by regulating airflow and reducing fan input power
Adjusting airflow patterns, by controlling the speed of the EC plug fans, allows cooling unit capacities to adapt quickly to changing room conditions
Managed through advanced Liebert iCOM® controls, EC fans deliver airflow for the optimal operating conditions for your load
Brochures and Data Sheets

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Spare Parts and Parts Management
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location