Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Power Quality Studies and Harmonic Analyses

Dips, spikes, surges, and momentary outages can damage your critical equipment and systems, or cause them to malfunction. Not only do these outages cost you money, but they may be creating unsafe conditions or other serious problems for your critical facility. A power quality study and harmonic analysis helps ensure smooth, reliable electrical energy identifying the source and nature of these disturbances.

Get Brochure
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Retail and Wholesale

Benefits

Maximized critical system availability is possible when a power quality study helps eliminate electrical disturbances
Improved power system performance and reliability occurs when implementing the improvements recommended as part of the study
Fewer business disruptions are achieved when operating conditions are understood, disturbances mitigated, and system loading adjusted 

Features

Interview of personnel helps technicians understand existing power system problems
Monitoring of customer-defined locations for a 30-day period measures
critical parameters such as voltage, current, and frequency transients 
Comprehensive report details study findings and includes recommendations for improving your power quality

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Spare Parts and Parts Management
Emergency Response for Services
+1 800 543 2378
USA
Service areas of focus: Project Services, Performance Optimization Services
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location