Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Solar Add-on Shelf

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Telecom

Benefits

Decrease generator operating or utility costs
Easily add to most existing Vertiv or third party DC power systems
Appreciate the convenience of high-density 4300W MPPT modular converters
Reduce costly site visits by remotely accessing the system controller
Enjoy predictable and reliable performance with proven Vertiv solutions

Features

Modular solar converters
Up to 8.6 kW of power per 1RU 19" wide shelf
Remote access
Front access cable terminations

The NetSure Solar Converter Shelf is a compact -48 VDC solution that can easily be added to an existing DC power plant. Built on the proven reliability of Vertiv's solar converter module architecture, the NetSure Solar Converter Shelf delivers industry-leading system density and full power up to 55°C.

Solar Add-on Shelf
Input
Input Connections
Terminal Block
Equipment Dimensions (H x W x D)
44.45 mm / 1.75 in x 482.6 mm / 19 in x 425 mm / 16.73 in
Access
Front
Output
Load Circuit Breakers / Fuses
High density - UL 1077
Physical Characteristics
Weight
9.5 kgs
Height
44.45 mm
Width
482.6 mm
Depth
425 mm
Environmetal & Standard Compliance
Control and Monitoring
NCU M831A Controller
Operating Temperature
-40C to 75C /-40F to 167F

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location