Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ PowerIT Monitored Rack PDU

Vertiv™ PowerIT Monitored rack PDUs (rPDU) provide a comprehensive view of power usage, both at the rack and via remote access while continuing to provide reliable power distribution to critical IT equipment. Monitored rPDUs are available in a variety of electrical and receptacle configurations. Every unit is 100% tested for reliability and functionality.

Get Brochure Get Manual
Key Benefits
• MONITORED PDU: The Vertiv™ PowerIT Monitored Rack PDU offers quick access to critical power usage information to evaluate energy usage trends and maximize uptime. The VP6N60A1 smart PDU has (12) U-Lock C13 and (12) U-Lock C19 receptacles and 3P+E IP67 plug. • NEXT-GENERATION IMD: Easily see your data with the 128x128 high-contrast LCD. It has an internal orientation sensor that intelligently adjusts the screen based on horizontal or vertical installation. • SAFEGUARDS DATA: The enhanced security helps protect your data and operations. It features secure boot that utilizes a hardware-based trust anchor. It has a redundant power-sharing port that connects two IMDs in the rack and provides backup power. • UL LISTED & TAA-COMPLIANT: This Vertiv™ PowerIT Monitored rPDU is UL Listed, TAA-compliant, and RoHS certified. It helps a ensure smoother selection, procurement, and deployment process for those who are under the federal, state, and local governments. • 100% TESTED: All Vertiv PowerIT RPDUs are individually tested for functionality and reliability. The unit includes a standard five-year limited warranty.
Warranty: Vertiv™ PowerIT Monitored Rack PDU comes with a standard five-year limited warranty.
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Model Specifications Overview
VP6N60A1
60A   208V DELTA   208V   (12) U-Lock C13 / (12) U-Lock C19   Rack          
VP4N32A0
30A   208V   208V   (12) C13 / (4) C19   Rack          
VP4N20A7
20A   120V   120V   (24) 5-20R   Rack          
VP4N30AP
30A   120V   120V   (24) 5-20R   Rack          
VP4N30AQ
30A   208V   208V   (36) C13 / (6) C19   Rack          
VP4N30AR
30A   120/208V WYE   120V & 208V   (36) C13 / (6) C19 / (2) 5-20R   Rack          
VP4N60AF
60A   208V DELTA   208V   (12) C13 / (12) C19   Rack          
VP4N60AG
60A   208V DELTA   208V DELTA   (30) C13   Rack          
VP4N40A3
35A   208V DELTA   208V DELTA   (36) C13 / (6) C19   Rack          
VP4N60AE
60A   208V Delta   208V Delta   (30) Combination Outlet C13 / C19   Rack   70 in   2.10 in   3 in   32 lb  
Vertiv PowerIT Monitored rPDU | VP4NA0A2
28.8kW   1~ 240V/3~ Delta 208V   208V         3.8   3   19  

Benefits

• Reliable power distribution with local and remote power monitoring options offer quick access to critical power usage information to evaluate energy usage trends and maximize uptime. • Environmental monitoring capabilities ensure users have critical infrastructure data at their fingertips to prevent climate-related equipment failure and system downtime. • Upgrade your hot-swappable monitoring device on the fly to leverage new technologies and accommodate changing business needs without having to replace entire power strips. • U-Lock receptacles available on select units to secure power cords and avoid accidental disconnections. • Simplify circuit and phase balancing with color-coded receptacles available on select units. • Monitor power consumption at the outlet-level on select units for a detailed view of power distributed to specific equipment with the outlet level option. • Every unit is 100% tested for reliability and functionality to ensure units function as designed. • North American units are UL listed in accordance with common data center and insurance provider requirements. • Vertiv™ PowerIT Monitored Rack PDU comes with a standard five-year limited warranty. • Save time and money by pre-integrating rPDUs with the VR Rack. Contact your local sales representative to get started.

Features

• Hot-Swappable and upgradeable monitoring device. • Local and remote power monitoring with accuracy of +/- 1% (ANSI & IEC Standards). • Environmental monitoring with the addition of optional sensors. • High Temperature Grade 60°C for high temperature environments. • Color-coded U-Lock receptacles by circuit for instant identification on select units. • Available in vertical and horizontal rackmount form factors. • Flexibility to meet a broad range of requirements, with a variety of electrical and receptacle configurations available. • Simple and quick installation in all standard racks or cabinets with included mounting brackets. • TAA Compliant • The LCD touchscreen of the IMD-5M auto-orients for both vertical and horizontal units. • Enhanced with Secure Boot, the Hardware key and Firmware key must match to boot up. • When connected with another rPDU via a redundant power cable, the IMD-5M remains powered when the rPDU loses power.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What type of readings does the Monitored Upgradeable rPDU provide?
A
The Monitored Upgradeable rPDU provides Input Power Monitoring (A, V, VA, kWh, PF) and Circuit Monitoring (A) where applicable determined by the base rPDU model.
Q
Do the Monitored rPDUs monitor power usage at the input and circuit level?
A
Yes, the monitored rPDUs monitor and display the input/circuit power readings for the rPDU where applicable determined by the base rPDU model.
Q
What is the benefit to monitoring at the outlet level?
A
Monitoring at the outlet level allows you to pinpoint system-critical failures and take preventative measures. For example, a gradual rise in a server’s current draw over time might indicate a failing power supply. Outlet level monitoring can also track where power is being used for departmentalized power billing in large companies. Outlet Power Measurements Compliant with ANSI C12.1 and IEC 62053-21 at 1% Accuracy Class Requirements.
Q
What is the accuracy rating of the power readings at the outlet?
A
Outlet Power Measurements Compliant with ANSI C12.1 and IEC 62053-21 at 1% Accuracy Class Requirements.
Q
Can I upgrade the Unit Level Monitoring Upgradeable unit without removing power from the unit?
A
Yes, the rPDU power can remain on during the removal and/or installation of the Interchangeable Monitoring Device.
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location