Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert® EXM UPS

This is Mass update Test only

Find Sales Contact Get Brochure Get Manual
Key Benefits
  • Designed for high-density rack and stack capabilities, saving on-site time and delivery costs
  • Ship up to 3,550 lbs. of IT equipment per rack
  • Accelerates & simplifies the integration, installation, and service process.
  • Tested to industry standard ISTA 3E transportation & shipping testing to ensure safe shipment
  • 2.5" more usable depth provides more space to manage critical cabling
  • Standard 5-year warranty with product registration
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Channel Partners
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Environmental, Health & Safety Personnel
  • Equipment Operators
  • Facilities Personnel
  • Field Service Engineers
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • IT Personnel
Warranty: V5 - One Year Limited Warranty Against Defects in Material and Workmanship

V5 - The Liebert EXM UPS is based on a reliable, double conversion power topology that uses an efficient transformer-free design. Excellent efficiencies of 97% are generated and can be enhanced to 99% using our unique Eco Mode. A unity power factor delivers more capacity in a smaller footprint.

Model Specifications Overview
Liebert® EXM UPS 208 Volt
10-200kVA/kW   208V Input   208V Output   99% Efficiency     78.7 in   23.6-34.6 in   39.5 in   604-1516 lbs  
Liebert® EXM UPS 480 Volt - QA test
V2 - 30-250kVA/kW   V2 - 480V Input   V2 - 480V Output   V2 - 99% Efficiency   V2 - English Translation   78.7 in   23.6-34.6 in   39.5 in   748-1244 lbs  

Benefits

  • Quick and cost-effective rack deployment
  • Deploy fully integrated racks to speed up installation
  • Accelerates & simplifies the integration, installation, and service process
  • Ensures safe shipment of IT equipment
  • More space to manage critical cabling
  • Provides peace of mind

Features

  • Designed for high-density rack and stack capabilities
  • Ships up to 3,550 lbs. of IT equipment per rack
  • Tested to ISTA 3E transportation & shipping standard
  • 2.5” of more usable space than competition
  • 5-year standard product warranty with unit registration

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
Is this UPS fixed capacity or scalable / redundant?
A
It can be ordered either way.
Q
Is there a pre-configured version available?
A
Yes, there are a number of pre-configured 208 Volt SKUs available. Please contact your local Vertiv sales office or value added reseller partner for more information.
Q
Does this UPS come with a communications card?
A
Yes, we provide a standard LIFE Services card or you may choose an optional Unity dual simultaneous protocol card.
Q
Can we utilize lithium-ion batteries with this UPS?
A
Yes, Vertiv has qualified all 480V models for our lithium-ion energy storage solutions.
Q
Can I change display and alarm values or does a service technician have to do it?
A
Yes, our standard touchscreen control panel is fully user configurable for type of information displayed, security access codes and warning & alarm parameters.
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location