Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

SmartRow

SmartRow solves a problem all too common to IT management, addressing IT needs without building new data center space. Think of SmartRow as a data center in a row -- a simple, fully integrated row-based infrastructure. SmartRow combines up to six data center racks -- with precision cooling, UPSs, power management, monitoring and control technologies, and fire suppression -- all in an enclosed system.

Get Brochure
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Professional Services
  • Retail and Wholesale
Warranty: 1 Year 24/7 S​support with advanced RMA Support​

Benefits

Favorable implementation costs compared to using a conventional data center approach, due to savings from integrated fire suppression and ability to work in an existing non-raised floor environment without dedicated room cooling
Reduce energy consumption by up to 27% compared to a data center with conventional design, perform less maintenance and reduce the costs of adding new equipment
Order and install in just 4-5 weeks

Features

Enables: High DensityData Center capability in Row
Site Profile: Enterprise Data Center
Infrastructurefor Mission Critical Application Scale & Density Single row of rack with 10 to 35 kW
Core Inclusions Rack enclosure system
Cooling & Power
Access & Control
Optimization
Monitoring & Services
Recommended Options
Redundant Cooling
Applications: Network Closets and Server Racks
SMB
Core Banking Solution
SAP,ERP for SMB
Server room upgradation

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location