Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ MegaMod™ CoolChip: Next-Generation Prefabricated Infrastructure for AI & HPC

The Vertiv™ MegaMod™ CoolChip is a next-generation infrastructure solution engineered to meet challenges driven by rapidly evolving digital landscape, the growth of generative Artificial Intelligence, Machine Learning, and High-Performance Computing delivering scalable, prefabricated, and fully integrated cooling and power systems tailored for Pod-style AI deployments and similar high-density configurations. With scalability up to 10 MW, MegaMod™ CoolChip is designed to support the most demanding compute environments, combining direct-to-chip liquid cooling with flexible air-cooled architectures effectively manage the intense heat loads generated by AI and HPC applications and ensure optimal performance and reliability. MegaMod™ CoolChip supports a wide range of AI data center topologies and cooling technologies, giving you the freedom to design infrastructure that fits your specific application.

VIEW IN 3D

Benefits

  • EXPEDITED ROLLOUT: Pre-engineered, prefabricated, and fully tested design enables significantly faster time-to-market — minimizing setup time and accelerating operational readiness.
  • SCALABLE SOLUTION: Flexible architecture supporting growth up to 10 MW and beyond.
  • HYBRID COOLING APPROACH: MegaMod™ CoolChip is a versatile thermal solution designed to support a wide range of AI technologies powered by next-generation GPU processors. Integrates direct-to-chip liquid cooling with air cooling for maximum efficiency.
  • SINGLE POINT OF CONTACT: Vertiv manages all aspects from design to deployment.
  • GLOBALLY AVAILABLE SERVICES: Comes with a comprehensive industry service presence, providing your business operations 24/7 expert support and protection worldwide.

Features

  • PREFABRICATED, MODULAR SOLUTION: Deployed as a standalone modular data hall, minimizing on-site labor, reducing deployment time, and ensuring consistent quality.
  • PURPOSE-BUILT FOR AI AND HPC: Optimized for Pod-style AI deployments and similar high-density configurations.
  • FULLY INTEGRATED DATA CENTER SOLUTION: A complete, end-to-end solution built on Vertiv’s integrated portfolio, bringing together all critical components for optimal performance.
  • QUALITY ASSURED: Factory-integrated components with rigorous testing.
  • VERTIV™ UNIFY ONBOARD INTELLIGENCE SOLUTION: Delivers advanced monitoring, control, and automation, simplifying data center operations into a single, unified interface.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location