Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Prefabricated Power Solutions

Vertiv™ Power Infrastructure solutions deliver fast, reliable, and scalable critical power for modern data centers. Our portfolio includes PowerModule, a weather-protected enclosure for outdoor or hybrid deployment, integrating UPS systems (up to 2.5 MW), switchgear, batteries (VRLA or Li-ion), and optional precision cooling; and PowerSkid, a space-optimized, open-frame design for indoor environments with the same core components. Both solutions support MV/LV configurations and compliance with IEC and UL standards. Factory-assembled and fully tested, they minimize on-site work, reduce commissioning risk, and accelerate time-to-revenue while enabling future-ready integration with microgrid assets and next-generation power technologies.

Best Suited For:
  • Data Center/Colocation/Hosting
  • Government
  • Banking, Financial and Insurance
  • Telecom
  • Healthcare

Benefits

  • Faster Deployment: Up to 50% reduction in deployment time compared to traditional builds.
  • Space Optimization: Save up to 30% footprint with optimized design.
  • Reduced Risk: Single-vendor accountability eliminates integration issues and warranty gaps.
  • Cost Efficiency: Lower total cost of ownership through streamlined procurement, installation, and lifecycle support.
  • Simplified Project Management: Fewer contracts, unified warranty, and one point of contact for service.
  • Lifecycle Support: End-to-end services from design to maintenance with aligned spare parts and warranties.
  • Future-Proof: Scalable architecture ready for advanced energy strategies and renewable integration.

Features

  • Complete Power Infrastructure: UPS systems, main and distribution switchgear, battery energy storage (VRLA or Li-Ion), optional MV/LV transformer and RMU.
  • Precision Cooling: Built-in cooling units with redundancy options for outdoor deployments.
  • Factory-Integrated & Tested: Full functional testing before shipment ensures compatibility and reduces commissioning time.
  • Advanced Safety Systems: Fire detection and suppression, environmental sensors, LED emergency lighting, and optional access control.
  • Monitoring & Control: Comprehensive power monitoring, remote access, and integration with facility management systems.
  • Modular Architecture: Supports phased capacity expansion, microgrid integration, and renewable energy sources.
  • Single-Source Advantage: Vertiv owns design, manufacturing, delivery, installation, and commissioning — simplifying procurement and reducing risk.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location