Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Geist™ Temperature, Humidity, Dew Point, Airflow Sensor

Temperature, humidity, dew point, and airflow sensor used to monitor critical environments. Various sensor lengths available. Compatible with Vertiv™ Geist™ rPDUs and Environmental Monitors.

Find Sales Contact Get Brochure Get Manual
Warranty: Vertiv™ Geist™ Environmental Sensors come with a standard three-year warranty that is automatically extended to five years if the product is registered within 120 days of purchase.

Model Specifications Overview
RTAFHD3-12 Vertiv™ Geist™ Environmental Sensor
Temperature, Humidity, Dew Point, Airflow Sensor   Cable Length: 12ft / 3.6m   Plug-n-Play Sensor  
RTAFHD3-20 Vertiv™ Geist™ Environmental Sensor
Temperature, Humidity, Dew Point, Airflow Sensor   Cable Length: 20ft / 6.1m   Plug-n-Play Sensor  
RTAFHD3-50 Vertiv™ Geist™ Environmental Sensor
Temperature, Humidity, Dew Point, Airflow Sensor   Cable Length: 50ft / 15.2m   Plug-n-Play Sensor  
RTAFHD3-100 Vertiv™ Geist™ Environmental Sensor
Temperature, Humidity, Dew Point, Airflow Sensor   Cable Length: 100ft / 30.4m   Plug-n-Play Sensor  

Benefits

Monitor temperature of critical IT infrastructure, cold storage, and more. Receive alerts when user-defined thresholds are breached to avoid downtime.

Features

Connects to a Vertiv™ Geist™ Environmental Monitor or rPDU via Plug-n-Play sensor port.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring

Frequently Asked Questions

Q
How accurate is my temperature sensor?
A
It is accurate to +/- 0.5°C.
Q
Can I place an offset on the sensor to compensate for the heat?
A
You can set a temperature offset for the internal sensor on the Sensors/Overview page. You will need to be logged in as an admin user and select the Wrench Icon next to the Device Label.
Q
What are the most popular remote sensors?
A
Remote Temperature for monitoring "hot" spots and other trouble areas. Water Sensor to check for water leaks. Door Contact Sensor to see if a door is open. Remote temperature / air flow / humidity for ensuring the proper environment. Climate monitoring in remote locations.
Q
What is the difference between analog and digital sensors?
A
Analog sensors connect through the analog inputs. These sensors are either a dry contact or provide a 0 to 5VDC signal. On the Web interface, they show up as "IO" sensors and have a value 0 to 99. Digital sensors connect to digital input ports and communicate through a serial protocol. These are also referred to as Plug-n-Play, Remote, or External sensors. Digital sensors are auto-detected by the climate monitor. Measurements from these devices are graphed and report in the appropriate units.
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location