Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® AFC - The Inverter Screw Chiller Range with low-GWP Refrigerant

The Vertiv™ Liebert® AFC is a high-end air-cooled free cooling chiller specifically designed for efficient and reliable thermal management of data centers. Utilizing a new low-GWP refrigerant and inverter screw technology, it offers an innovative solution that aims to drastically reduce direct and indirect CO₂ emissions into the atmosphere and limit the carbon footprint of the data center.

Get Brochure Get Manual
Key Benefits
• Lower operational costs are achieved with the inverter driven compressor and optimized free cooling coils • Reduced direct CO₂ emissions with Low-GWP refrigerants • Remote monitoring and management through intelligent controls integrated into the unit • Adaptable to a wide range of infrastructure designs with a highly configurable product
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Military, Defense, Aerospace and Missile
  • Mining/Metals
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Retail and Wholesale
  • Telecom

The Vertiv™ Liebert® AFC is a high-end air-cooled free cooling chiller specifically designed for efficient and reliable thermal management of data centers. Utilizing a new low-GWP refrigerant and inverter screw technology, it offers an innovative solution that aims to drastically reduce direct and indirect CO₂ emissions into the atmosphere and limit the carbon footprint of the data center. The free cooling microchannel coil, high-efficiency EC fans, and new low-GWP refrigerant add to the increased efficiency this solution delivers. Additionally, with its Fast Restart functionality, the Liebert AFC ensures high cooling availability and reliability with quick and safe restarts after power failure. Advanced Vertiv™ Liebert® iCOM™ control provides remote monitoring and management capabilities to further increase efficiency and peace of mind.

Model Specifications Overview
CH3090
281 tons | 989 kW   No Free Cooling - Fixed Screw   114 in   93 in   327 in  
CH3105
326 tons | 1146 kW   No Free Cooling - Fixed Screw   114 in   93 in   377 in  
CH3120
377 tons | 1327 kW   No Free Cooling - Fixed Screw   114 in   93 in   427 in  
CH3135
429 tons | 1508 kW   No Free Cooling - Fixed Screw   114 in   93 in   427 in  
CH3145
464 tons | 1631 kW   No Free Cooling - Fixed Screw   114 in   93 in   478 in  
CH3160
490 tons | 1723 kW   No Free Cooling - Fixed Screw   114 in   93 in   527 in  
CH3175
556 tons | 1957 kW   No Free Cooling - Fixed Screw   114 in   93 in   527 in  
CF3090
253 tons | 889 kW   No Free Cooling - Full Inverter Screw   114 in   93 in   327 in  
CF3105
316 tons | 1112 kW   No Free Cooling - Full Inverter Screw   114 in   93 in   377 in  
CF3135
381 tons | 1341 kW   No Free Cooling - Full Inverter Screw   114 in   93 in   427 in  
CF3145
493 tons | 1734 kW   No Free Cooling - Full Inverter Screw   114 in   93 in   478 in  
CF3175
576 tons | 2025 kW   No Free Cooling - Full Inverter Screw   114 in   93 in   527 in  
FH3090
277 tons | 974 kW   Direct Free Cooling - Fixed Screw   114 in   93 in   327 in  
FH3105
321 tons | 1129 kW   Direct Free Cooling - Fixed Screw   114 in   93 in   377 in  
FH3120
370 tons | 1301 kW   Direct Free Cooling - Fixed Screw   114 in   93 in   427 in  
FH3135
429 tons | 1510 mm   Direct Free Cooling - Fixed Screw   114 in   93 in   427 in  
FH3145
454 tons | 1596 kW   Direct Free Cooling - Fixed Screw   114 in   93 in   478 in  
FH3160
479 tons | 1684 kW   Direct Free Cooling - Fixed Screw   114 in   93 in   478 in  
FH3175
543 tons | 1911 kW   Direct Free Cooling - Fixed Screw   114 in   93 in   527 in  
CIZ135
1355 kW   Inverter Screw   114 in   93 in   478 in  
FF3090
249 tons | 877 mm   Direct Free Cooling - Full Inverter Screw   114 in   93 in   327 in  
FF3105
312 tons | 1096 kW   Direct Free Cooling - Full Inverter Screw   114 in   93 in   377 in  
FF3135
375 tons | 1319 kW   Direct Free Cooling - Full Inverter Screw   114 in   93 in   427 in  
FF3145
485 tons | 1704 kW   Direct Free Cooling - Full Inverter Screw   114 in   93 in   478 in  
FF3175
565 tons | 1987 kW   Direct Free Cooling - Full Inverter Screw   114 in   93 in   527 in  
CIZ145
1450 kW   Inverter Screw   114 in   93 in   527 in  
CIZ150
1508 kW   Inverter Screw   114 in   93 in   527 in  
FIZ135
1331 kW   Inverter Screw   114 in   93 in   478 in  
FIZ145
1426 kW   Inverter Screw   114 in   93 in   527 in  
FIZ150
1481 kW   Inverter Screw   114 in   93 in   527 in  

Benefits

• Low-GWP refrigerant reduces direct CO₂ emissions • Low in-rush current and higher partial load efficiency drives lower operational costs • Increased free cooling capacity and operating time leads to better seasonal efficiency and reduced operational costs • Configurable solution suitable for a wide range of applications

Features

• Inverter driven compressor and high efficiency EC fans • Optimized free cooling microchannel coils • Fast restart option • Compact frame • Wide operating range from -13°F to 132°F external ambient temperature • Configurable models with multiple versions • Low-GWP (Global Warming Potential) Refrigerant (R1234ze)

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location