Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vertiv™ Powerbar iMPB ITEM LEVEL 10/24

Product Description Item Level 11/14/2025

Get Brochure Get Manual
Key Benefits
• Key Selling Points 1 •Key Selling Points 2 • Key Selling Points 3
Best Suited For:
  • Education
  • Government
  • Mining/Metals
  • Telecom
Warranty: Warranty Summary Product Level 10/24

Benefits

Built-in flexibility and scalability that supports change and growth
Assured and continuous power delivery to active loads for maximum availability
Improved cooling airflow with the elimination of messy PDU-to-rack power cable runs
Low total cost of ownership with often fewer upfront capital expenditures and less external expertise needed after installation
Ensured safety as verified by IP2X certification and UL 857 compliance

Features

  • Lithium-Ion UPS batteries last up to 3x longer than traditional VRLA batteries; with 5-year warranty on UPS and batteries
  • Features 2
  • Features 3
  • Features 4
  • Features 5
• Intellislot™ network management card options

Summary Product Specification 10/24 Product Level

Vertiv™ Powerbar iMPB ITEM LEVEL 10/24
Capacity
V1-10/15 item level
Input Voltage Range
V1-10/15 item level
Output Voltage Range
V1-10/15 item level
Output Options
V1-10/15 item level
Location
V1-10/15 item level
Distribution Options
English
Frequency
Technical Field 3 - en-us
Input Breaker Rating
Technical Field 4 - en-us
Interface Options
Technical Field 5 - en-us

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
PREP TEST NEW CONTACT
09876 54321
Manila Canada
Product areas of focus: Busway and Busduct, Battery Energy Storage System (BESS)
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location