Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Solar Power System

Netshine utilizes a highly integrated revolutionary design to offer unparalleled capacity and features in to small foot print. Netshine is a -48 V digital solar power plant that operates between 2000W to 3000W MPPT. Single Cabinet provides power conversion & distribution facility.

Get Brochure

Features

 Single Cabinet Based Integrated  Design for 3 MPPT modules
RS 232 Compatible
Supports distributed and bulk plant architecture
Capable of controlling DG
Battery monitoring
Hot swappable MPPT & Rectifier modules
Special Grid Utitlization feature for maximum utilization of battery for Netshine SO1 IC4

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location