Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

TEST - R48-2000C

v2

Get Brochure Get Manual
Best Suited For:
  • Telecom

Benefits

Rapidly deploy your 5G network with outdoor rectifiers that easily mount directly to a pole or wall using quick connectors for battery, loads and alarms Power your critical infrastructure in hard to reach spaces with IP65-rated outdoor modules that operate up to +75 °C Keep network operating costs to a minimum by using highly available DC power that operates at 96% efficiency and requires no energy for cooling Eliminate voltage drops and running massive cables to remote radio heads (RRHs) by placing these compact rectifiers directly on top of the tower Quietlysupport your network with silent, convection-cooled DC power

Features

Fanless cooling eliminates maintenance and results in silent operation Wide temperature operating range from -40°C to +75°C /-40°F to 167°F Compliant with global industry standards Wall and pole mountable in flag or flat position Ideal for rapid deployment in urban, rural, or protected public areas

TEST. The high efficiency Netsure™ IPE Series reduces power consumption and lowers operating costs while delivering superior performance and uncompromised reliability.

TEST - R48-2000C
Product Overview
Power Capacity
2000 W
Current Capacity
41.6 A
Output Voltage, Nominal
-54 VDC
Input Voltage, Nominal
100-120 and 200-240 VAC
Input
Input Voltage, Nominal
100-120 and 200-240 VAC
Input Voltage, Operational
Technical Field 1 85 VAC to 300 VAC
Input Connections
Technical Field 2 - en-us
Equipment Dimensions (H x W x D)
Technical Field 9 - 471 x 380 x 90 (mm) / 15.4 x 15.0 x 3.9 (inches)
Access
Technical Field 10 - Front
Output
Output Voltage, Nominal
-54 VDC
Output Voltage, Operational
Technical Field 3 -54 VDC
Output Capacity
Technical Field 4 2000 W, 41.6 A
Peak Efficiency
Technical Field 5 5%
Load Circuit Breakers / Fuses
Technical Field 6 - en-us
Physical Characteristics
Battery Circuit Breakers / Fuses
Technical Field 7 - en-us
Options
Technical Field 8 - en-us
Weight
11 kgs
Height
471 mm
Width
380 mm
Depth
90 mm
Environmetal & Standard Compliance
Control and Monitoring
Technical Field 11 - en-us
Operating Temperature
Technical Field 12 - -40 to 75°C / -40 to +167°F
Safety Compliance
Technical Field 13 - 60950-1, 60950-22 (EN, IEC, UL)
EMC Compliance
Technical Field 14 - EN55022, ETSI EN300 386, FCC CFR 47 Part 15 (Class B)

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location