Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ PowerIT Basic Rack PDU

Vertiv™ PowerIT Basic rack PDUs (rPDU) provide reliable power distribution to critical IT equipment within a rack or cabinet. Basic rPDUs are available in a variety of electrical and receptacle configurations. Every unit is 100% tested for reliability and functionality.

Find Sales Contact Get Brochure Get Manual
Key Benefits
  • ENHANCED PERFORMANCE AND MANAGEMENT: The Vertiv PowerIT Basic rPDU for high density applications offers a reliable, space-saving, and cost-effective power distribution that meets a broad range of requirements for all IT applications.
  • OUTLET FLEXIBILITY: The combination C13/C19 receptacle can be used to connect both C14 and C20 plugs interchangeably.
  • SECURED OUTLETS: The Combination C13/C19 receptacle has high-retention, color-coded outlets that are P-Lock cable compatible.
  • 100% TESTED: Individually tested, functional, and reliable Vertiv PowerIT rPDU units meet local compliance requirements: UL, RoHS, China RoHS, and TAA.
  • FIVE-YEAR WARRANTY: All Vertiv PowerIT RPDUs are individually tested for functionality and reliability. The unit includes a standard five-year limited warranty.
Warranty: Vertiv™ PowerIT Basic Rack PDU comes with a standard five-year limited warranty.
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Vertiv™ PowerIT Basic rack PDUs (rPDU) provide reliable power distribution to critical IT equipment within a rack or cabinet. Basic rPDUs are available in a variety of electrical and receptacle configurations. Basic rPDUs meet all compliance requirements, and every unit is 100% tested for reliability and functionality,

Model Specifications Overview
VP9562
15A   120V   120V   (10) 5-15R   Rack  
VP9563
20A   120V   120V   (10) 5-20R   Rack  
VP9571A
30A   208V   208V   (12) C13   Rack  
VP7541
30A   208V   208V   (20) C13 / (4) C19   Rack  
VP9567
15A   120V   120V   (14) 5-15R   Rack  

Benefits

  • Reliable power distribution to critical IT equipment.
  • Every unit is 100% tested for reliability and functionality to ensure units function as designed.
  • North American units are UL listed in accordance with common data center and insurance provider requirements.
  • Vertiv™ PowerIT Basic Rack PDU comes with a standard five-year limited warranty.
  • Save time and money by pre-integrating Vertiv™ PowerIT rPDUs with the VR Rack. Contact your local sales representative to get started.

Features

  • Available in vertical and horizontal rackmount form factors.
  • Flexibility to meet a broad range of requirements, with a variety of electrical and receptacle configurations available.
  • Simple and quick installation in all standard racks or cabinets with included mounting brackets.
  • TAA compliant.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Yes, all Vertiv Geist rPDU products carry a UL and/or CE Listed mark. If you’re looking for countries outside North America and the EU then please contact Vertiv Geist.
Yes, the Basic Upgradeable rPDUs can be upgraded to have a local meter or additional intelligence in the future by replacing the IMD or Interchangeable Monitoring Device.
Yes, the rPDU power can remain on during the removal and/or installation of the Interchangeable Monitoring Device.
Most Basic rPDUs have the option to have the on/off switch removed. However, some basic rPDUs utilize hydraulic-magnetic circuit breakers which can be manually shut off, therefore acting as a primary disconnect. These breakers have a guard to help prevent accidental disconnects. Vertiv Geist also offers an option to have a switch cover installed on a basic rPDU with an on/off switch. This switch cover must be installed when the unit is manufactured. Please contact Vertiv Geist for a part number.
Vertiv Geist offers an option to have a switch cover installed on a basic rPDU with an on/off switch. This switch cover must be installed when the unit is manufactured. Please contact Vertiv Geist for a part number.
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location