Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ EnergyCore, Lithium Ion Battery Cabinets

The Vertiv™ EnergyCore Li5 and Li7 battery systems deliver high-density, lithium-ion energy storage designed for modern data centers. Purpose-built for critical backup and AI compute loads, they provide 10–15 years of reliable performance in a smaller footprint than VRLA batteries. With advanced BMS intelligence for precise State of Charge and State of Health tracking, EnergyCore cabinets simplify installation, reduce maintenance, and optimize runtime. UL 9540A-tested safety, seamless UPS integration, and predictive health monitoring make Vertiv EnergyCore the smarter choice for organizations seeking efficient, space-saving, and future-ready energy storage.

Get Brochure Check compliance
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Mining/Metals
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Professional Services
  • Retail and Wholesale
  • Transportation
  • Water Supply/Sewage Disposal
Warranty: 10 Year Warranty on battery modules. Start date up to 20 weeks after shipment.

Model Specifications Overview
Vertiv™ EnergyCore Li5 Lithium-Ion Battery Cabinet
146 kWb-263 kWb   288V   17.3 kWh-31.1 kWh   78.7 in   23.6 in   29.5 in   883 lbs  
Vertiv™ EnergyCore Li7, Lithium-Ion Battery Cabinet
130,7 kW - 222,2 kW     20,4 kWh - 34,6 kWh   78.7 in   23.6 in   29.5 in   977-1283 lbs  

Benefits

  • Lower TCO: 10–15 year life reduces replacements and operating costs.
  • AI Load Ready: Real-time State of Charge for accurate runtime.
  • Space-Saving: Compact cabinets free up white space.
  • Fast Deployment: Factory-built and pre-populated for quick installs.
  • Proven Safety: UL 9540A-tested with built-in protections.

Features

  • Advanced BMS: Real-time SoC/SoH tracking with predictive insights.
  • Touchscreen GHMI: Simple cabinet and system-level visibility.
  • UPS Integration: Seamless operation with Vertiv™ Liebert® UPS.
  • Smart Communications: MODBUS TCP/IP and SNMP support.
  • Built-in Redundancy: Eliminates single points of failure.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Switchgear and Switchboard
Vertiv - Los Angeles Office (Vertiv Sales Officess)
+1 949 457 3800
2 Ada, Suite 100 Irvine California 92618 USA
Product areas of focus: Uninterruptible Power Supplies (UPS)
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location