Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vertiv™ HPL Lithium-Ion Battery Energy Storage System

Designed by data center experts for data center users, the Vertiv™ HPL battery cabinet brings you cutting edge lithium-ion battery technology to provide compelling savings on total cost of ownership, with longer battery life, lower maintenance needs, easier installation and services, safe operations and transparent information. Equipped with proven lithium-ion nickel-manganese-cobalt (NMC) battery modules that are widely used in automotive industry, the Vertiv HPL delivers safe, reliable and efficient energy to your critical operations whenever called upon.

Get Brochure
Key Benefits
Uses high-power, proven lithium-ion NMC (Nickel-manganese-Cobalt) battery modules
Up to 30°C/86°F operating temperature
Redundant BMS (Battery Management System) architecture
10-year runtime warranty for normal operating conditions
Warranty: Ten-year warranty on battery runtime with a three-year warrant on cabinet, electrical, and mechanical components.

Benefits

No battery replacement needed throughout the lifespan
Saves on installation costs
Saves data center cooling cost
Easy to install and service for minimal business disruption
Simplified system for battery monitoring and management
Total solution from single supplier

Features

Standard data center IT rack configuration
Internal power supply
User-friendly HMI display
Modbus/IP communication
Store 10 years operating data on rack
Small footprint with less weight
Ships with battery modules preassembled
Best-in-class serviceability
Field upgradable firmware

Configured in a standard 24’’ IT rack that ships with six 78Ah lithium-ion battery modules installed, the Vertiv™ HPL provides 38kWh capacity with 200kW power density. The Vertiv HPL battery modules operates up to 86 degrees Fahrenheit (30°C) continuously, allowing data centers to reduce cooling cost and improve PUE. Vertiv HPL offers features specifically designed for data center application such as a redundant BMS (Battery Management System) architecture, internal power supply and user-friendly HMI display, which improves system reliability and achieves best-in-class user experience. Vertiv HPL is seamlessly integrated with Vertiv’s UPS and monitoring products to provide a higher level of protection, transparency and performance improvement. The Vertiv HPL battery modules have a 10-year warranty on runtime with lifetime operating data stored in the BMS, which assures you with lifetime confidence for your decision.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Switchgear and Switchboard
Vertiv - Los Angeles Office (Vertiv Sales Officess)
+1 949 457 3800
2 Ada, Suite 100 Irvine California 92618 USA
Product areas of focus: Uninterruptible Power Supplies (UPS)
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location