Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ SmartMod™ Max DX

Vertiv™ SmartMod™ Max DX is a flexible and versatile two-module type of modular data center, customizable from 100 up to 200kW of total IT load and up to 24 racks. With integrated, pre-engineered, and prefabricated infrastructure, you can rapidly achieve your objectives, and you don’t have to overspend the budget or overbuild based on uncertain future needs. SmartMod Max DX leverages core Vertiv™ Critical Power, Thermal Management, and Monitoring & Control Technologies.

Key Benefits
All subsystems are factory installed into a secure, weatherproof, and transportable enclosure.
Simplifies and shortens on site time required to install and startup, plus reducing potential risks or delays.
An immediate solution for additional data processing and with the possibility to grow.
Best Suited For:
  • Construction and Engineering
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Power Generation
  • Retail and Wholesale
  • Telecom
  • Transportation

Benefits

Speed of deployment, reduced construction work and minimized site risks as design, assembly and pre-testing is made in a factory-controlled environment.
Increased productivity, consistent high quality, reduced delays, and cost overruns with standardized fabrication processes.
Multiple flexible options in terms of module dimensions, electrical topology, number of racks, and rack densities can be achieved.
New technologies can be applied with each extension (i.e., integrate liquid cooling as a thermal solution for higher densities requirements).

Features

Scalability, allows for granular and incremental upgrades with the opportunity to reduce some of the capital investment until additional capacity is needed.
Fabrication and transportation can be done in parallel with site preparation, civil works, and construction, cutting months off the time-to-deploy.
Designed to be configurable to right-size to your rack footprint, IT load, desired redundancy, location, and other additional options to achieve the optimal solution based on a specific need.
All subsystems are integrated in a controlled, secured, factory environment. Resulting in a more simplified and shorter on site time required to install and startup.
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
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location