Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Vertiv™ Avocent® IPSL Serial Device

The Vertiv™ Avocent® IPSL is an innovative serial IP solution that scales from edge to enterprise and increases productivity by simplifying remote access and troubleshooting of IT devices.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
Fastest and most feature rich KVM experience on a single device
Take advantage of total cost savings with Virtual Appliance
All digital architecture for flexible and scalable deployments
Most expansive management of IT devices
Resilient and secure technology support 100+ simultaneous users
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: 2 Year Standard Warranty

Benefits

Reduces cost through reduction/elimination of on-site visits
Reduces time to provision new equipment
Improves visibility into remote locations
Increases productivity with remote serial access to IT devices

Features

Small Form Factor: Portable size for easy deployment at edge locations.
IP Addressable: Reachable from anywhere on the network to enable remote management of serial devices.
Security: Secure Boot with hardware root of trust for tamper proof firmware, TLS1.3, AES256 bit encryption for all communication to and from the IP serial dongle
Virtual Media: Mount virtual drives remotely to transfer files such as firmware upgrades or other configuration files.
Serial: Manage up to four serial targets simultaneously with SSH serial redirection
HTML5: HTML5 Web based user interface for simplified management.

The Vertiv™ Avocent® DSView™ Solution is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. Avocent® DSView™ Solution provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market. The Vertiv™ Avocent® MP1000 Management Platform allows users to manage service processors, virtual machines, IP KVM modules and remote access appliances. It also provides centralized firmware update capability to IT devices and limits security risks. The Vertiv™ Avocent® RM1048 Rack Manager uses a single IP to access devices, reduces power and cabling costs with PoE and can offer over 100+ user sessions without more hardware. The Vertiv™ Avocent® IPUHD 4K IP KVM offers remote 4K KVM with fast and precise mouse synchronization and end to end encryption of all traffic. It offers HDMI, DP, MiniDP adapters along with native USB-C for plug and play connectivity. The Vertiv™ Avocent® IPIQ IP KVM solution scales from edge to enterprise and increases productivity by simplifying remote access and troubleshooting of IT devices with enhanced video resolution.

Vertiv™ Avocent® IPSL Serial Device
Product Overview
Type
Digital Infrastructure
Ports
1 x 1G (PoE), 2 x RJ45, 2 x USB A, 1 x Power port
Power
1 x Power port
Connectors
n/a
Video Resolution
n/a
Graphic Mode
Humidity
5% to 80% Non-Condensing
Power Supply(s)
Technical Field 7 Value
Width
Technical Field 9 Value
Depth
Technical Field 10 Value
Power Description
Network Interfaces
1 x 1G (PoE)
Serial Ports
2 x RJ45, 2 x USB Type A
Interfaces/Ports
USB Ports
USB Micro B
Operating Temperature
0 to 60°C
Fans
Technical Field 8 Value
Operational Conditions
Weight
Technical Field 12 Value
Supported Accessories
Technical Field 13 Value
Agency Approvals
Technical Field 14 Value
Miscellaneous
Storage Temperature
Technical Field 6 Value
Height
Technical Field 11 Value
Agency Approvals
Technical Field 15 Value
Physical Characteristics
Depth
5.8 in

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location