Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Wireless Sensor Network (WSN)

Vertiv™ Wireless Sensor Network (WSN) provides an easily deployed platform for improved environmental visibility. Providing secure coverage for larger areas reduces deployment cost and network complexity. With best in class security, the Vertiv™ WSN uses proprietary data packet validation, layered encryption and user approval requirements to ensure your data stays protected. Integration with upstream Vertiv systems provides unmatched versatility and management through a single user interface.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Construction and Engineering
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Model Specifications Overview
Vertiv™ WSN Flex Sensor
Vertiv™ WSN   Magnet / Zip Ties / Screws     5V Micro-USB / 2 x AAA (int.) / WSN-EXTBATT (ext.)   Micro-USB / Dual Programmable Analog-Digital IO   3.277 in   1.728 in   2.201 in  
Vertiv™ WSN Gateway
Vertiv™ WSN   35mm Din Rail / Flat Surface   Web UI   12VDC (2.1mm ID x 5.5mm OD Locking Barrel Plug)   Dual 10/100 base-TX RJ45 CAT5/6 Ethernet   14 in   3.87 in   2.92 in  

Benefits

Save up to 15% in material costs with less to manage and deploy Decrease install time Effectively monitor data center environment with a single user interface for many sensors Act fast if a problem occurs Improved end-to-end security Fast firmware updates and device configuration Flexible, fast relocation options

Features

Wireless communication of sensor data Single button push sensor joins Wireless protocol provides increased sensor distance Multi-layer encryption with network lockdown Restricts automatic incorporation of wireless values into mission critical control Custom APIs for seamless integration Auto-discovery of new Vertiv wireless devices via Vertiv gateway Wireless radio comes standard with temperature, humidity, two flex IO ports, accelerometer and beeper

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location