Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Liebert® SiteScan Web Centralized Monitoring

A web-based system to monitor and control critical support equipment, for data center facilities and IT

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Manufacturing
  • Telecom
Warranty: All systems, subsystems, component parts and software are warrantied to be free from defective design, materials and workmanship for a period of one (1) year from the date of commissioning or 18 months from shipment from the manufacturer’s location, whichever comes first.

Benefits

System configuration of the Liebert SiteScan data center monitoring software
• Monitor cooling, power, leak detection, control panels, and other critical equipment • Centralize monitoring to minimize downtime and staffing requirements • Detect unfavorable conditions and quickly resolve them before they escalate • Manage alarm setup to meet site-specific needs • Utilize multi-level graphics for customized equipment views • Generate detailed reports for quick equipment assessment and corrective action • Enable real-time monitoring and control for proactive management and safe operations • Reduce total cost of ownership • Ideal solution for data centers, telecommunications centers, industrial process control facilities, remote facilities, and multi-site operations

Features

Means of bridging the data center connectivity gap by the Liebert SiteScan monitoring software
• Real-time monitoring for instant information on status and alarms • Event management with geographic monitoring options to quickly pinpoint alarm location • Data analysis tools to trend multiple parameters in easy-to-read graphics • Enhanced trend reporting with customizable reports • System security features including role-based access and password protection • Seamless integration with existing Building Management Systems (BMS)

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv Monitoring Software (Power Assist, Power Insight and MSP Control Center)
+1 800 543 2378 / +1 614 841 6599 Option 2
Ohio USA
Product areas of focus: Software
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location