Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vertiv™ Power Assist

Vertiv™ Power Assist is a free software used monitor UPSs and to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. The software can be run on Windows, macOS, and Linux systems. Additionally, a mobile application is available for iOS and Android. Vertiv™ Power Assist can also be run on a server or container without a GUI for edge IT or lab scenarios where more complex monitoring software is unnecessary.

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Transportation

Benefits

Protect equipment and data
Provides peace of mind
Keeps users informed
Enables more complex automation and integrations

Features

Complementary software for Vertiv UPS customers
Quick to install, configure, and upgrade
Complex automation possible through script triggers
Programmatic monitoring via API
Configuration and monitoring are available via the command line interface for non-GUI environments
Multiple system shutdown through local system installations or advanced scripting
Multiple server shutdown
Hyper-V environment shutdown
Maintenance mode/shutdown on hold

Supported UPS models: Vertiv™ Liebert® PSI and PSI5, Vertiv™ EDGE UPS, Vertiv™ Liebert® PSA and PSA5 UPS, Vertiv™ Liebert® PST5 UPS, Vertiv™ Liebert® GXT3, GXT4 UPS and Vertiv™ GXT5 UPS.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv Monitoring Software (Power Assist, Power Insight and MSP Control Center)
+1 800 543 2378 / +1 614 841 6599 Option 2
Ohio USA
Product areas of focus: Software
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location