Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Battery Preventive Maintenance for Industrial Applications

Batteries are considered the most critical, yet vulnerable component of the emergency power system. In fact, battery failures are one of the leading root causes of load loss. A comprehensive preventive maintenance program for your emergency power system’s batteries is one of the most cost-effective measures you can take to ensure system reliability and prevent costly downtime.

Get Brochure
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution

Benefits

Greater emergency power system availability and reliability results from ongoing battery service
Less unplanned downtime is achieved through regular oversight that resolves potential issues before a failure 
Longer battery service life happens as problems that cause premature aging are avoided or corrected
Improved battery performance is possible when power systems are optimized through maintenance activities
Lower total cost of service occurs as maintenance prevents battery performance issues from becoming problems that lead to costly downtime

Features

Periodic inspections designed to assess battery cell and string state of health are offered monthly, quarterly or annual for all battery types including VRLA, VLA and NiCad
Battery capacity testing, performed per IEEE standards and manufacturer specifications determines a battery’s ability to provide a reliable power source and support the required load
Battery charger maintenance includes regular inspections of racks, interconnection cables, cell connectors, and other conductors to ensure your batteries are fully charged and working as intended

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Spare Parts and Parts Management
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location