Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Generator Preventive Maintenance for Data Centers

Your UPS and battery backup systems are essential to keeping business-critical equipment online during power loss, but that is only a short-term solution. Being able to support your data center’s critical load during an extended utility outage means having a backup generator that has been properly maintained.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Retail and Wholesale

Benefits

Assured uptime and greater system availability result from proactively identifying and correcting generator problems 
Extended generator service life is realized through regular and proper equipment maintenance 
Fewer emergency maintenance costs are incurred because properly maintained equipment is less likely to fail unexpectedly   

Features

Visual and mechanical inspection, both visual and mechanical, ensures the operating integrity of the cooling, lubrication, fuel, starting, exhaust, and air intake systems
Controls panel service includes an operational check of auto-start and engine instruments, including adjustments to the governor control and voltage regulator
Installation check verifies proper operation of generator with the engine running
Comprehensive reports of services performed are conveniently accessible via a web-based customer portal

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Spare Parts and Parts Management
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location