Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Integrated Switchgear Services

Switchgear is a vital component of your data center’s electrical system and shouldn’t be overlooked when it comes to power system maintenance. With Vertiv, integrated switchgear services are delivered by NETA-certified technicians that are versed in regulatory standards and best practices. Our integrated switchgear services give you peace of mind knowing that your switchgear is ready to perform when needed, resulting in reliable backup power and facility availability.

Get Brochure
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Manufacturing
  • Power/Gas Transmission and Distribution
  • Retail and Wholesale

Benefits

Optimized performance of the power system occurs by combining primary and secondary injection testing with preventive maintenance Increased system availability is assured through performance checks Reduced unplanned downtime is achieved due to properly functioning switchgear Lower overall maintenance costs are due to regular and ongoing preventive services that minimize emergency repairs Improved worker safety is achieved when switchgear receives consistent testing and maintenance ensuring it functions per specifications

Features

Acceptance testing includes extensive visual and mechanical inspection, as well as primary injection testing Startup includes secondary injection testing to further validate proper installation and ensure your systems are ready for energization Preventive maintenance is performed on switchgear and switchboard assemblies, circuit breakers, metering devices, and grounding systems Performance check ensures compliance with existing engineering studies, drawings, specifications, and applicable safety standards Comprehensive reporting communicates the results of the integrated switchgear services

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Spare Parts and Parts Management
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location