Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Thermal Remote Monitoring

Leveraging your thermal management systems to support business objectives such as improving energy efficiency and cutting costs takes superior system insight and control. Continuous monitoring of your critical thermal equipment gives you this insight. Real-time data allows you to quickly make system adjustments based on your load requirements. This agility optimizes cooling and overall data center performance.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Retail and Wholesale
  • Telecom

Benefits

Increased uptime and availability result from around-the-clock insight and control over your precision cooling equipment to predict and prevent problems before they occur
Faster mean time to repair (MTTR) occurs because service technicians fully understand the issues and respond promptly to correct problems early on
Enhanced system performance is achieved based on real-time insights and the ability to adjust the system based on load requirements 
Improved asset management occurs based on collection and analysis of critical system data 
Fewer emergency maintenance costs are incurred because properly maintained equipment is less likely to fail unexpectedly 
Better budget allocation is possible with regularly data analysis and trending to help prioritize maintenance dollars

Features

Continuous connectivity for critical infrastructure oversight is achieved through installation of a secure communication device
Software programming ensures your unique monitoring requirements are achieved
Hardware maintenance and software updates keep your monitoring program operating smoothly
Comprehensive reporting, available via an online customer portal, provides monthly alarm and equipment health summaries to keep you informed of critical system operation and the recommended action plan

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv Monitoring Software (Power Assist, Power Insight and MSP Control Center)
+1 800 543 2378 / +1 614 841 6599 Option 2
Ohio USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management, Generator Services
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location