Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Short Circuit and Coordination Studies

Every time you expand, reconfigure, add a load, or upgrade your electrical distribution system, you challenge its reliability. Short circuit and coordination studies help manage these complexities by ensuring protective devices are properly set and coordinated to quickly isolate a failure. These studies give you a better understanding of current electrical distribution system operation, along with information you need to improve protection for equipment, personnel, and your business as a whole.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Retail and Wholesale

Benefits

Minimized nuisance tripping and downtime happens as you better understand protective device coordination and adjust settings as needed
Fewer service interruptions occur due to overload and short-circuit conditions
Quicker isolation of faulty circuits eliminates loss of power to other parts of the system
Improved protection for your equipment, people and facility is achieved by implementing recommendations resulting from these studies 

Features

Data collection based on your existing single-line diagram or an analysis of your electrical distribution system provides critical information about current protective device types, ampere ratings, and settings
Power system analysis using state-of-the-art software helps Vertiv engineers determine optimum settings for your protective devices
Report of findings includes critical information you need to protect your electrical distribution system, including suggested settings for all adjustable devices and time-current curves 
Updated single-line diagram, based on the study, supports future engineering services and performance optimization

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Spare Parts and Parts Management
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location