Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Thermal Control Optimization

Ensuring data center availability relies on having the right cooling components, properly configured to match load demand. Thermal control optimization helps you meet demand for increased capacity, improved efficiency, and overall optimized performance of an integrated infrastructure.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Retail and Wholesale
  • Telecom

Benefits

Better support for your critical data center infrastructure results from an integrated and optimized approach to thermal management 
Improved availability occurs as your cooling system is precisely matched to load demand 
Greater energy efficiency results from eliminating overcooling and fighting between units 
Improved capacity control is achieved by optimizing existing cooling infrastructure and reducing waste 

Features

On-site consultation defines your unique needs and determines a plan for thermal control optimization
Configuration of set points reduces energy consumption, improves compressor life, and reduces “fighting” between units due to excessive humidification or dehumidification
Controls and settings review helps you determine the most appropriate controls, their settings, and how to network them
Optimized aisle control configuration includes the configuration of remote sensors, recommendations on sensor locations, and configuration of your Liebert iCOM control’s Teamwork Mode 3

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Spare Parts and Parts Management
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location