Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

E-series Rack

Compatible structure design, ensuring the compatability with all the 19-inch devices that meet the EIA-310-D standard

Vertiv™ VR Rack

Standardize your deployments around the world and bring them online faster with the Vertiv™ VR rack. The Vertiv™ VR supports a wide variety of equipment including servers, storage, switches, routers, PDUs, UPSs, console port servers and KVM switches.

Smart Cabinet

The SmartCabinet enables Enterprise Class IT Infrastructure through the provision of integrated enclosure, power, cooling and service. Critically it also enables the most vital element - namely 360° visibility of all system components.

SmartCloset

SmartCloset is the new standalone self-contained rack from Vertiv, along with inbuilt power and cooling. It facilitates the housing and trouble-free installation of active IT equipment like switches, routers, servers and so on – for which, an open environment is not conducive for healthy performance.​​​​

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location