Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

What makes a UPS essential for network-attached storage solutions?


Data Protection & Integrity

Ensure the safety of your critical data during power outages with a UPS that prevents abrupt shutdowns, reducing the risk of data corruption and loss on your NAS.


Automatic Safe Shutdown

Integrated with NAS systems, the UPS can trigger an automatic, safe shutdown during extended power failures, ensuring that your data and storage system are securely protected without manual intervention.


Stable Power Supply

Provides a consistent and regulated power supply, safeguarding your NAS against voltage spikes, surges, and electrical noise, which can lead to hardware damage and data degradation.


Real-Time Monitoring & Alerts

Equipped with advanced monitoring capabilities, the UPS offers real-time power status updates and alerts, allowing you to manage and respond to power issues promptly, ensuring continuous data access and security.

UPS application for Network Attached Storage

 

Protect vital data from your businesses by investing in a UPS for Network Attached Storage (NAS) devices. Whether against power outages or power disturbances (sags, surges, and spikes), UPSs will help keep your NAS devices protected so you can stay online and continue without any disruptions.

Check out other UPS applications

Large Format Printers CCTV Gaming

Inquire about the best UPS for NAS devices

Looking for the best UPS for NAS devices? Simply fill out the form and a Vertiv representative will get in touch to assist you with your requirements.

Privacy Notice Consent

Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016), I consent to:

Related Products

Liebert ITA2 UPS

Liebert ITA2 offers best-in-class efficiency of up to 96.3% over a wide range of load conditions, resulting in significant OPEX cost savings.

Vertiv™ Liebert® GXE 6000VA UPS

The Vertiv™ Liebert® GXE UPS is an online double conversion single phase UPS which offers power protection in an affordable and efficient system with deployment and operation flexibility.

Why Choose Vertiv?

Proven Reliability

  • IT Infrastructure Support Since 1965
  • We Keep 750,000+ Customer Sites Connected
  • For +70% of Fortune 500 Companies

Global Expertise

  • With ~31,000 Employees Worldwide
  • 23 Manufacturing Centers
  • 27 Customer Experience Centers

Unmatched Support

  • 310+ Global Service Centers
  • ~4,000 Field Service Engineers Globally
  • 87% First-Time Fix Rate in Site Emergency Visits

 

Related links

UPS Buying Guide

Essential UPS Elements to Understand and How to Choose One that’s Best for your Business.

What Are the Different Types of UPS Systems?

The three major types of UPS system configurations are online double conversion, line-interactive and offline (also called standby and battery backup). These UPS systems are defined by how power moves through the unit.

Why Online UPS may be the Solution for Your Power Back Up Needs

Fear of a power interruption represents a source of anxiety for many organizations. A consistent power supply ensures a business can retain valuable data and information.

PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location