Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

UPS with Lithium-Ion batteries offer power protection to critical equipment in edge, distributed IT applications and data centers. They last 2-3 times longer than those with lead-acid batteries, resulting in fewer battery replacements and lower labor costs. With smaller size and lower weight, lithium-ion batteries for UPS systems save space, improve location flexibility and address limited floor weight thresholds.

Are Lithium-Ion batteries
better than VRLA batteries?
Are Lithium-Ion
batteries safe?
What to look for when
choosing a Lithium-Ion UPS?

Lithium-Ion UPS Battery Benefits Versus VRLA

 

Lower Total Cost of
Ownership (TCO)

  • Up to 50% savings over lifetime

Smaller and Lighter
 

  • Easier to install
  • Installation flexibility
  • More runtime in same amount of space

Longer Life
 

  • Lasts 8-10 years or more
  • Fewer or no replacements
  • Withstands higher temps without degradation

Longer Runtime
 

  • Less than 4 hours for full recharge

Power of Lithium-Ion Batteries in Today’s Data Center

Advantages and disadvantages of Lithium-Ion batteries to Valve Regulated Lead Acid (VRLA) batteries in UPS

Read more here

Start Watching

Start Watching

How do you save money with Lithium-Ion UPS?

Try our Total Cost of Ownership (TCO) Calculator
Frequently Asked Questions

Q1. Are there different types of lithium-ion batteries?

A1. Yes. There are lithium cobalt oxide (LCO), lithium iron phosphate (LFP), lithium ion manganese oxide (LMO) and lithium nickel manganese cobalt oxide (NMC) chemistries to name a few. Our designers favor NMC and LFP, given their performance and safety parameters. These are the same technologies used by major automotive manufacturers in their electric cars.

Show MoreShow Less

Vertiv Lithium-Ion UPS

 

Vertiv customers are benefiting from the company’s experience in using Lithium-Ion batteries with their UPS systems since 2011. As a leading UPS/power systems provider who maintains a comprehensive portfolio along with many related solutions and services needed for critical protection, we feel uniquely qualified to help you evaluate your needs.

We are ready to help here

Lithium-Ion Services

Though less maintenance is required than with VRLA batteries, Lithium-Ion batteries still demand proper inspection and care throughout the life of the battery system. Vertiv offers onsite and remote monitoring, customized for UPS Lithium-Ion Battery to ensure optimum performance.

Learn more about Power Assurance Package here

Vertiv™ Liebert® PSI5 Lithium-Ion UPS 3kVA Short Depth Rack/Tower

Watch Video now

Three Phase UPS
Vertiv HPL Lithium-Ion Battery Cabinet

Watch Video now

Single Phase UPS
Vertiv Liebert PSI5 Lithium-Ion UPS

Watch Video now

PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location