Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Breakthrough Innovations

Vertiv delivers solutions that help you save money, make money, reduce risk and make it easier to manage your facilities.

3 New Cooling Solutions For Colocation, Cloud Hosting and Large Enterprise Data Centers

Liebert DSE Freecooling System, 250kW

The Liebert DSE DA250, 250kW is the industry's first pumped refrigerant economization system designed specifically for free cooling in data centers and it uses no water.

Liebert DSE Packaged Freecooling System, 400kW

The Liebert DSE, 400kW is a highly reliable and efficient water-free cooling system for colocation, cloud hosting and data center applications.

Liebert EFC Indirect Evaporative Freecooling Solution

The Liebert EFC Indirect Evaporative Freecooling System is a highly reliable and efficient cooling system for colocation, cloud hosting and other large data centers.

Need More Information?

Contact Us

The Latest in Vertiv Thermal Innovations

3 in 1

Lowest total cost of ownership

  • Pumped refrigerant economization with no water usage
  • Low peak power
  • Lowest installation costs
  • Available in North America

Highest Efficiency

  • Mechanical PUE as low as 1.03
  • Lowest peak power requirements
  • Integrated evaporative cooling for long-term savings
  • Available globally

Highest Flexibility

  • No ductwork and reduced outdoor footprint for multi-story applications
  • Gallery or fan array configuration
  • Low total cost of ownership
  • Pumped refrigerant economization with no water usage
  • Available in Americas and Asia/Pacific

“The new line of Vertiv cooling solutions is well-positioned to meet the growing needs of colocation and cloud hosting providers....these products are designed to deliver high efficiency and design flexibility while minimizing the total cost of ownership.”

-ROB BROTHERS, VICE PRESIDENT OF DATACENTER TRENDS AND STRATEGIES AT IDC.

“The new Liebert DSE solutions are a continuation of thermal management leadership by Vertiv. Our solution helps us achieve our sustainability objectives and better serve our customers with a cooling technology that reduces energy consumption, eliminates water usage for cooling and stabilizes the data center thermal environment.”

-KEVIN DALTON, VICE PRESIDENT OF DESIGN, GLOBAL DESIGN AT DIGITAL REALTY

Vertiv Colocation Exchange

SHARE THE VERTIV COLOCATION EXCHANGE ON:

 
PARTNERS
PARTNERS
Partner Login

Language & Location