Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.
Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.
Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.
Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.
- News & Insights
- High Efficiency Modes of Operation
High Efficiency Modes of Operation
October 08, 2020
The most common UPS topology currently used in the industry is double conversion; nevertheless, most UPS suppliers have introduced ECO Modes of operation to further increase the levels of efficiency of the UPS. In this paper, we will analyze the drawbacks of ECO Mode types of operation and further highlight what elements should be considered when using these modes of operation.
Vertiv™ UPS have introduced new ways of efficiency improvement to the market which have proven to be the premium UPS solution for data centers aiming to have the lowest possible PUE while maintaining the highest levels of availability.
Dynamic Online mode is the latest high efficiency mode of operation offered by Vertiv with Liebert® Trinergy™ Cube and Liebert EXL S1. A UPS with Dynamic Online mode offers an operating efficiency up to 99% without sacrificing reliability. In fact, while in this mode, the inverter can instantaneously assume the load and maintain the output voltage within the IEC 62040 Class 1 specification.
Large Power Offering Managers Valerio Zerillo and Stephen Major present a path toward highest energy efficiency without load availability trade-off.
Taking a zero-tolerance approach to data center downtime
Continuous operation is vital: you can’t afford for your critical infrastructure to go down
Taking a zero-tolerance approach to data center downtime
Continuous operation is vital: you can’t afford for your critical infrastructure to go down
ADDITIONAL RESOURCES