Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ PowerDirect In-Rack 33kW 50V DC Power System

The Vertiv™ PowerDirect In-Rack 33kW 50V DC Power System is a high-density, scalable DC power system designed for modern data centers and Open Compute ORV3 environments. This modular system offers up to 132 kW per rack with high-efficiency power supply units (PSUs). The flexible design allows live addition of power shelves and PSUs for seamlessly expansion as power needs increase. It has a power management module (PMM) that optimizes power distribution and monitoring of up to 48 PSUs. Ideal for high-capacity server setups, it maximizes power efficiency and minimizes space requirements.

Get Brochure Get Manual
Key Benefits
• HIGH POWER DENSITY: It delivers 33kW (660A at 50V DC) per 1U shelf, maximizing rack space for high-density AI, cloud, and hyperscale computing.​ • SEAMLESS SCALABILITY: It supports hot-pluggable expansion, allowing additional power shelves and PSUs without disrupting live operations.​ • HIGH EFFICIENCY: It operates at 97.5% peak efficiency, reducing total heat loss and power consumption for lower operational costs.​ • ORV3 HPR COMPLIANT: It is optimized for ORV3 High Power Rack (HPR) compliance that allows seamless integration into Open Compute infrastructure.​ • FLEXIBLE POWER INPUT RANGE: It supports both AC and HVDC input, which enables versatile deployment across different power architectures with the same power system.​
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Telecom

Benefits

• HAVE CAPACITY & DESIGN FLEXIBILITY: With high power shelves and PSUs providing up to 132 kW per rack, this system can adapt to your business needs in power capacity and redundancy.​ • CENTRALIZE POWER MANAGEMENT: Control up to 48 PSUs and optimize rack-wide power distribution.​ • REDUCE ENERGY COSTS: High efficiency lowers power loss, reducing electricity and cooling expenses.​ • GET PLUG-PLAY EXPANDIBILITY: Quickly scale power without powering down or rewiring the system.​ • HAVE COMPREHENSIVE PROTECTION: Integrated overvoltage, overcurrent, and temperature safeguards prevent power failures.​

Features

• REDUNDANT POWER CONFIGURATION: It enables N+1 and N+N redundancy setups for continuous power availability. ​ • UNIVERSAL POWER COMPATIBILITY: It supports 200-277V AC single-phase, 200-480V AC three-phase, and 240-336V DC power input for global deployment flexibility.​ • INTELLIGENT POWER MANAGEMENT: It works seamlessly with the Vertiv Power Management Module (PMM) to enable real-time telemetry, load balancing, and remote monitoring.​ • OPTIMIZED FOR HIGH-CAPACITY SERVERS: It powers high-performance GPUs, CPUs, and AI clusters from Nvidia, AMD, Intel, and other leading hardware providers.​ • COMPACT & LIGHTWEIGHT: Weighing only 11.1 kg per shelf, it maximizes rack space efficiency while maintaining a low-profile form factor.​ ​

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PARTNERS
Partner Login

Language & Location