Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Discontinued

Product Family

Vertiv™ VRC-S Edge-Ready Micro Data Center System

Easily put IT infrastructure where you need it with the Vertiv™ VRC-S. This pre-integrated, enclosed micro data center is designed to be up and running at an edge application in days. Available in eight pre-built standard options with four rack sizes and two voltages (120V or 208V) to choose from, the solution incorporates a rack power distribution unit (PDU), embedded monitoring software, and the Vertiv™ VRC self-contained cooling kit in an enclosed standard IT edge rack.

Get Manual

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Partner Login

Language & Location