Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert SN Sensors

The Liebert SN environmental sensor family provides a wide range of sensors for monitoring temperature, humidity, leak detection and other conditions.

Find Sales Contact Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Telecom
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship.

Model Specifications Overview
Liebert SN-L Leak Detection Sensor
Sensor   Supplied bracket or cable tie   Through communications cable   Single leak cable input   2.75 in   2.25 in   0.875 in   0.25 lb  
Liebert SN-2D Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     1.625 in   2 in   0.75 in   0.25 lb  
Liebert SN-T Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     1.625 in   2 in   0.75 in   0.25 lb  
Vertiv Liebert SN-TH Modular Sensor | Temperature Humidity Rack Monitoring
Sensor   Supplied bracket or cable tie   Through communications cable     1.625 in   2 in   0.75 in   0.25 lb  
Liebert SN-3C Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     1.625 in   2 in   0.75 in   0.25 lb  
Liebert SN-Z01 Integrated Temperature Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     0.625 in   2 in   0.75 in   0.25 lb  
Liebert SN-Z02 Integrated Temperature Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     1.625 in   2 in   0.75 in   0.25 lb  
Liebert SN-Z03 Integrated Temperature and Humidity Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     1.625 in   2 in   0.75 in   0.25 lb  

Benefits

Auto-configuration
Highly flexible configurations
Fast installation and operation
Can be connected in a string that includes a combination of modular and integrated sensors

Features

Auto-configuration
Can be connected in a string that includes a combination of modular and integrated sensors
Compatible with the Liebert MPX and Liebert MPH rack PDUs, Liebert RDU-S monitoring devices and Liebert IS-UNITY DP Communications Card
Available as integrated sensors that can be placed in any area, including within a rack, to monitor temperature and humidity levels
Available as modular sensors with separate probes and cables to monitor temperature, humidity, door switches, smoke and water detection.
Integrated configurations (cable and sensor integrated):
- SN-Z01 - Integrated cable with a single temperature probe
- SN-Z02 - Integrated cable with three temperature probes
- SN-Z03 - Integrated cable with three temperature probes and a single humidity probe
Modular configurations (cables and sensors separate):
- SN-T – Single temperature sensor with 1 probe
- SN-TH – Single temperature and humidity sensor with 2 probes
- SN-2D – Door switch, with 1 probe
- SN-3C – Digital input, with 3 inputs
- Liebert SN-L - Leak detection, with 20’ long detection cable compatible with the Liebert IS-UNITY-DP communications card.
 

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
PARTNERS
Partner Login

Language & Location