Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vertiv™ Albér™ Battery Capacity Testing Interface (BCTI)

Receive battery status and parameters every 4 seconds with the Vertiv Albér BCTI (Battery Capacity Testing Interface). Working alongside the Albér™ CLU & Albér™ UXIME, the Albér BCTI provides the complete solution for real-time modern battery testing, while eliminating the need for business outsourcing, therefore, reducing expenses and saving time. Access various battery parameters such as battery capacity data, total voltage, cell voltage, and many more.

Get Brochure Get Manual
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Data Center/Colocation/Hosting

Benefits

Fully automated Interfaces with the Albér™ UXIME, Albér™ CLU, and Albér™ UXIME Configuration Software to provide the ultimate battery testing solution NERC (North American Electric Reliability Corporation) compliant and works to increase battery reliability Scans battery parameters every 4 seconds Real-time data capture

Features

Reduces on-site battery preventative maintenance Inhouse testing reduces cost Eliminates the need for outsourcing

Vertiv™ Albér™ Battery Capacity Testing Interface (BCTI)
Technical Specifications
Product Line
Albér™ BCTI
Mounting
Wall or 19" Rack Mount
User Interface
Albér™ UXIME Configurator Software
Power Input
12V DC, 18 W Max
Ports
RS-485, 37-pin parallel cable, USB
Operating Environment
0° - 50°C (32° - 122°F)
Web User Interface
Albér UXIME Configurator Software

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
PARTNERS
Partner Login

Language & Location