Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert iCOM CWM - The Advanced Chilled Water Plant Manager Control

Liebert iCOM CWM is the advanced chilled water cooling plant manager specifically designed for an efficient and reliable thermal management of data centers. It allows for the full coordination of chillers and indoor chilled water units to optimize the entire system operation.

Get Brochure
Login to Save for Later
Best Suited For:
  • Data Center/Colocation/Hosting
  • Government
  • Telecom

Benefits

Easy to install and highly configurable to meet each specific data center need
Plug and play product, easy to be installed and ready to be connected
Integration with external customer BMS as standard: Modbus and BACnet over IP
 Easy-deployment, control specialist Services available for installation in complex environments.
Very large 15” touch screen display, for an engaging user experience 
Configurable with a redundant module to grant the highest reliability even in case
of power outage. The 2N redundancy avoids any single point of failure

Features

Units teamwork 
Energy efficiency optimization
Variable and constant flow
management
Dynamic water control logic
Emergency scenario
Silent mode 

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Partner Login

Language & Location